Product 8MB12Z-5P3-CS19
8-port Junction Box with M23 multifast Home Run
M12 eurofast I/O Ports
Ident. no.: E8026481- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| EAN | 4047101353532 |
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 300 g |
Technical Data
| Number of ports | 8 |
| I/O Port | M12 × 1 |
| Homerun connector | M16 × 0.75 |
| Housing material | Plastic |

