Product 8MB12Z-4P2-CS12
Actuator and Sensor Junction Box
8 Port
Ident. no.: E8026483- M12 eurofast Junction Box
- 8 ports
- Side exit M23 multifast home run connector
- Plastic housing

Technical Data
Application | Signal |
Number of ports | 8 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, M23 × 1, Top exit |
Housing material | Plastic |
Voltage | 30 V |
Current Per Port | 2 A |