Product 8MB12Z-4N2-RSF120
Actuator and Sensor Junction Box
8 Port
Ident. no.: E8032348- M12 eurofast Junction Box
- 8 ports
- Top exit 1 1/8" minifast home run connector
- Plastic housing

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 299.36 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Male, 1 1/8″-16UN, Top exit |
| Housing material | Plastic |
| Voltage | 30 V |
| Current Per Port | 2 A |

