Product  8MB12Z-4P2-RSF120

Actuator and Sensor Junction Box

8 Port

Ident. no.: E8032349
    • M12 eurofast Junction Box
    • 8 ports
    • Top exit 1 1/8" minifast home run connector
    • Plastic housing
#

General data

EAN 4047101573930
eCl@ss-Code (V5.1.4): 27250313 -/- Communication interface, passive
Customs tariff number 8536698000
Country of origin DE
Weight 299 g

Technical Data

Application Signal
Number of ports 8
I/O Port Female, M12 × 1
Signals Per Port 1
Homerun connector Male, 1 1/8″-16UN, Top exit
Housing material Plastic
Voltage 30 V
Current Per Port 2  A

Select Country

Turck worldwide

to top