Product RSCV 2RKCV 57
DeviceNet™ Tee
Ident. no.: E9004- M12 eurofast

General data
EAN | 4047101300604 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 28.123 g |
Technical Data
Application | Data |
Device type | T-splitter |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Approvals | RoHS |