Product RSC 2RKC 49
FOUNDATION™ Fieldbus Tee
Ident. no.: E9006- M12 eurofast

General data
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 28.6 g |
Technical Data
Application | Data |
Device type | T-splitter |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Fieldbus Protocol | FOUNDATION fieldbus |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Approvals | RoHS |