Product YEL,PVC,2X18,ITC,MSHA
Instrumentation Tray Cable
Reelfast™ Bulk Cable
Ident. no.: RF50511- Instrumentation Tray Cable
- Yellow PVC jacket, 2X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved
- ITC 150V
- PLTC 300V
- UL/CSA AWM 600V
- CMX OUTDOOR 300V
- CMG 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Instrumentation Tray Cable |
| Number of Conductors | 2 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 6.2 mm |
| Cable jacket | PVC, Yellow |
| Special Features | Tray cable |
| UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II, UL 758 AWM 2586 |
| CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
| Additional Approvals | MSHA |
| Compliances | RoHS, CE |

