Product YEL,TPU,4X20,S-B,PVC
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50526- General Purpose Cable
- TPU jacket,Yellow, shielded, 4X20 AWG
- -40 Cold Bend Rating
- 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 4 |
| Conductor size | 20 AWG [Similar to 0.50 mm²] |
| Cable diameter | Ø 5.72 mm |
| Cable jacket | TPU, Yellow |
| Shield | Braid |
| Compliances | RoHS, CE |

