Product YEL,PVC,5X16,STOOW,MSHA
Flexible Service Cable
Ident. no.: RF50539- Flexible Service Cable
- Yellow PVC jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2
- UL/CSA STOOW 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Flexible Service Cable |
| Number of Conductors | 5 |
| Conductor size | 16 AWG [Similar to 1.50 mm²] |
| Cable diameter | Ø 12.7 mm |
| Cable jacket | PVC, Yellow |
| UL Approvals | UL 62 STOOW, Sunlight Resistant, -40C Cold Bend, Oil Res UL 62 |
| CSA Approvals | UL 62 STOOW, Sunlight Resistant, -40C Cold Bend, UL 62 Oil Res, CSA FT2 |
| Additional Approvals | MSHA |
| Compliances | RoHS, CE |

