Product VIO,PVC,2X22,S-FDB,PLTCERDB,DP
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50672- Fieldbus Technology Cable
- fieldbus type: PROFIBUS-DP, PVC jacket,Violet, shielded, 2X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- PLTC 300V
- UL/CSA AWM 600V
- CMX OUTDOOR 300V
- CMG 300V

Technical Data
Cable Platform | Fieldbus Technology Cable |
Number of Conductors | 2 |
Conductor size | 22 AWG [Similar to 0.34 mm²] |
Fieldbus Protocol | PROFIBUS-DP |
Cable diameter | Ø 8.51 mm |
Cable jacket | PVC, Violet |
Shield | Aluminum/polyester (OUT) |
Shield | BraidDrainFoil |
UL Approvals | UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, UL 758 AWM 2570 |
CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
Compliances | RoHS, CE |