Product PLU,TPU,2X22,S-FDB,AWM,DP,FL
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50692- Fieldbus Technology Cable
- fieldbus type: PROFIBUS-DP, TPU jacket,Plum, shielded, 2X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 2 |
| Conductor size | 22 AWG [Similar to 0.34 mm²] |
| Fieldbus Protocol | PROFIBUS-DP |
| Cable diameter | Ø 8.51 mm |
| Cable jacket | TPU, Plum |
| Shield | Aluminum/polyester (OUT) |
| Shield | BraidDrainFoil |
| UL Approvals | UL 758 AWM 21029 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

