Product GRY,PVC,1STPX16+1STPX20,S-DF,PLTC,DN
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50721- Shielded Twisted Pair
- Fieldbus Technology Cable
- fieldbus type: DeviceNet™, Gray PVC jacket, shielded, 1STPX16+1STPX20 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- PLTC 300V
- UL/CSA AWM 600V
- CMX OUTDOOR 300V
- CMG 300V

Technical Data
Cable Platform | Fieldbus Technology Cable |
Number of Conductors | 4 |
Fieldbus Protocol | DeviceNet |
Cable diameter | Ø 8.38 mm |
Cable jacket | PVC, Gray |
Shield | Foil (IN) |
Shield | DrainFoil |
UL Approvals | UL 13 PLTC, Sunlight Resistant, UL 758 AWM 2464 |
CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
Compliances | RoHS, CE |