Product GRY,PVC,1STPDX22+2X22,AWM,DN
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50764- Shielded Twisted Pair
- Fieldbus Technology Cable
- fieldbus type: DeviceNet™, Gray PVC jacket, 1STPDX22+2X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 4 |
| Conductor size | 22 AWG [Similar to 0.34 mm²] |
| Fieldbus Protocol | DeviceNet |
| Cable diameter | Ø 5.97 mm |
| Cable jacket | PVC, Gray |
| UL Approvals | UL 758 AWM 2095 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

