Product BLU,PVC,1STPDX18+1X18,IAA,ITCERDB,FF
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50803- Shielded Twisted Pair
- Interlocked Aluminum Armor
- Fieldbus Technology Cable
- fieldbus type: FOUNDATION™ fieldbus, Blue PVC jacket, cable armor: IAA, 1STPDX18+1X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- ITC 150V
- PLTC 300V
- ACIC 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 3 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Fieldbus Protocol | FOUNDATION fieldbus |
| Cable diameter | Ø 15.62 mm |
| Cable jacket | PVC, Blue |
| UL Approvals | UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
| CSA Approvals | CSA C22.2 No.239 ACIC, Hazardous Location-ABCD, CSA FT1, CSA FT4, Sunlight Resistant |
| Compliances | RoHS, CE |

