Product GRY,PVC,8X24,S-FDB,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50813- General Purpose Cable
- Gray PVC jacket, shielded, 8X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 8 |
| Conductor size | 24 AWG [Similar to 0.25 mm²] |
| Cable diameter | Ø 7.24 mm |
| Cable jacket | PVC, Gray |
| Shield | Aluminum/polyester (OUT) |
| Shield | BraidDrainFoil |
| UL Approvals | UL 758 AWM 2586 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS |

