Product BLK,PVC,4X18,ITC,MSHA
Instrumentation Tray Cable
Reelfast™ Bulk Cable
Ident. no.: RF50816- Instrumentation Tray Cable
- Black PVC jacket, 4X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved
- ITC 150V
- PLTC 300V
- UL/CSA AWM 600V
- CMX OUTDOOR 300V
- CMG 300V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | Instrumentation Tray Cable |
Number of Conductors | 4 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 6.73 mm |
Cable jacket | PVC, Black |
UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II, UL 758 AWM 2586 |
CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
Additional Approvals | MSHA |
Compliances | RoHS, CE |