Product YEL,PVC,4X24,CL2
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50822- General Purpose Cable
- Yellow PVC jacket, 4X24 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- CL2 150V
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 4 |
| Conductor size | 24 AWG [Similar to 0.25 mm²] |
| Cable diameter | Ø 4.39 mm |
| Cable jacket | PVC, Yellow |
| UL Approvals | UL 13 CL2, Sunlight Resistant, UL 758 AWM 2517 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT4 |
| Compliances | RoHS, CE |

