Product BLU,TPU,4X18,S-DF,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50840- General Purpose Cable
- TPU jacket,Blue, shielded, 4X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 600V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 4 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 6.6 mm |
Cable jacket | TPU, Blue |
Shield | Aluminum/polyester (IN) |
Shield | DrainFoil |
UL Approvals | UL 758 AWM 21744 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS |