Product BLU,PVC,8X24,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50842- General Purpose Cable
- Blue PVC jacket, 8X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 8 |
| Conductor size | 24 AWG [Similar to 0.25 mm²] |
| Cable diameter | Ø 5.69 mm |
| Cable jacket | PVC, Blue |
| UL Approvals | UL 758 AWM 2517 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS |

