Product BLK,PVC,2X18,S-FDB,ITCERDB,MS40,FF
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50860- Fieldbus Technology Cable
- fieldbus type: FOUNDATION™ fieldbus, Black PVC jacket, shielded, 2X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- ITC 150V
- PLTC 300V
- 1309 MSB 600V
- CIC/TC 600V

Technical Data
Cable Platform | Fieldbus Technology Cable |
Number of Conductors | 2 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Fieldbus Protocol | FOUNDATION fieldbus |
Cable diameter | Ø 8.89 mm |
Cable jacket | PVC, Black |
Shield | Aluminum/polyester (OUT) |
Shield | BraidDrainFoil |
UL Approvals | UL 1309 Marine Shipboard, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
CSA Approvals | CSA C22.2 No.245 Marine Shipboard, CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Sunlight Resistant |
Additional Approvals | IEEE 1202/FT4, IEEE 1580-2010 |
Compliances | RoHS 2, CE, IEC 60332-3-22 |
Marine Shipboard Approvals and Compliances | ABS |