Product ORA,TPU,3X24,AWM,FL20,CTRACK
Flexlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF50868- TPU jacket, Orange, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
- UL/CSA AWM 600V

Technical Data
Cable Platform | Flexlife™ Cable |
Number of Conductors | 3 |
Conductor size | 24 AWG [Similar to 0.25 mm²] |
Cable diameter | Ø 4.39 mm |
Cable jacket | TPU, Orange |
UL Approvals | UL 758 AWM 21744 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |