Product BLK,PVC,19X26,S-DF,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50873- General Purpose Cable
- Black PVC jacket, shielded, 19X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 19 |
| Conductor size | 26 AWG [Similar to 0.14 mm²] |
| Cable diameter | Ø 7.11 mm |
| Cable jacket | PVC, Black |
| Shield | Aluminum/polyester (IN) |
| Shield | DrainFoil |
| UL Approvals | UL 758 AWM 2517 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT2 |
| Compliances | RoHS, CE |

