Product GRY,TPU,1STPX17+1STPX20,S-DF,AWM,DN,FL
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF50877- Fieldbus Technology Cable
- fieldbus type: DeviceNet™, TPU jacket,Gray, shielded, 1SPX17+1SPX20 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 4 |
| Fieldbus Protocol | DeviceNet |
| Cable diameter | Ø 8.38 mm |
| Cable jacket | TPU, Gray |
| Shield | High draw foil (IN) |
| Shield | DrainFoil |
| UL Approvals | UL 758 AWM 20233 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

