Product GRY,TPE,4X22,AWM,FL20,CTRACK
Flexlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF50941- Gray TPE jacket, 4X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
- UL/CSA AWM 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Flexlife™ Cable |
| Number of Conductors | 4 |
| Conductor size | 22 AWG [Similar to 0.34 mm²] |
| Cable diameter | Ø 5.13 mm |
| Cable jacket | TPE, Gray |
| Special Features | High FlexC-trackSuitable for drag chain use |
| UL Approvals | UL 758 AWM 21002 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

