Product BLU,PVC,5X18,S-DF,ITCERDB,MS40
Instrumentation Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF50964- Instrumentation Tray/Exposed Run/Direct Burial Cable
- Blue PVC jacket, shielded, 5X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- ITC 150V
- PLTC 300V
- 1309 MSB 600V
- CIC/TC 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Instrumentation Tray/Exposed Run/Direct Burial Cable |
| Number of Conductors | 5 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 9.4 mm |
| Cable jacket | PVC, Blue |
| Shield | Aluminum/polyester (IN) |
| Shield | DrainFoil |
| UL Approvals | UL 1309 Marine Shipboard, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
| CSA Approvals | CSA C22.2 No.245 Marine Shipboard, CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Sunlight Resistant |
| Additional Approvals | IEEE 1202/FT4, IEEE 1580-2010 |
| Compliances | RoHS 2, CE, IEC 60332-3-22 |
| Marine Shipboard Approvals and Compliances | ABS |

