Product YEL,TPE,4X18,AWM,FL20,CTRACK
Flexlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF50968- Yellow TPE jacket, 4X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
- UL/CSA AWM 600V

Technical Data
Cable Platform | Flexlife™ Cable |
Number of Conductors | 4 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 6.2 mm |
Cable jacket | TPE, Yellow |
Special Features | High Flex/C-track cable |
UL Approvals | UL 758 AWM 21002 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS |