Product GRY,TPU,12X24,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50990- General Purpose Cable
- TPU jacket, Gray, 12X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 12 |
Conductor size | 24 AWG [Similar to 0.25 mm²] |
Cable diameter | Ø 5.97 mm |
Cable jacket | TPU, Gray |
UL Approvals | UL 758 AWM 21743 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS |