Product BLK,TPU,19X22,S-DF,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF50996- General Purpose Cable
- Black TPU jacket, shielded, 19X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 19 |
| Conductor size | 22 AWG [Similar to 0.34 mm²] |
| Cable diameter | Ø 8.38 mm |
| Cable jacket | TPU, Black |
| Shield | Aluminum/polyester (IN) |
| Shield | DrainFoil |
| UL Approvals | UL 758 AWM 21743 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS |

