Product BLK,TPU,12X22,S-DF,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51001- General Purpose Cable
- Black TPU jacket, shielded, 12X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 12 |
Conductor size | 22 AWG [Similar to 0.34 mm²] |
Cable diameter | Ø 7.62 mm |
Cable jacket | TPU, Black |
Shield | Aluminum/polyester (IN) |
Shield | DrainFoil |
UL Approvals | UL 758 AWM 21743 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS |