Product YEL,PVC,4X18,PVC,IAA,ITCERDB
Armorfast™ Instrumentation Cable
Reelfast™ Bulk Cable
Ident. no.: RF51041- Interlocked Aluminum Armor
- Armorfast™ Instrumentation Cable
- Yellow PVC jacket, cable armor: IAA, 4X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- ITC 150V
- PLTC 300V
- ACIC 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Armorfast™ Instrumentation Cable |
| Number of Conductors | 4 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 15.24 mm |
| Cable jacket | PVC, Yellow |
| Special Features | Armor cableTray cableExposed run |
| UL Approvals | UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
| CSA Approvals | CSA C22.2 No.239 ACIC, Hazardous Location-ABCD, CSA FT1, CSA FT4, Sunlight Resistant |
| Compliances | RoHS, CE |

