Product BLK,TPU,6X26,AWM,FL20,CTRACK
Flexlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF51082- TPU jacket, Black, 6X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
- UL/CSA AWM 600V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | Flexlife™ Cable |
Number of Conductors | 6 |
Conductor size | 26 AWG [Similar to 0.14 mm²] |
Cable diameter | Ø 5.13 mm |
Cable jacket | TPU, Black |
UL Approvals | UL 758 AWM 21744 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |