Product YEL,PVC,14X18,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51097- General Purpose Cable
- Yellow PVC jacket, 14X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 600V

Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 14 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 11.18 mm |
Cable jacket | PVC, Yellow |
UL Approvals | UL 758 AWM 2586 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |