Product BRN,PVC,3X20,S-FDB,PLTC,CC-LINK
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF51126- Fieldbus Technology Cable
- fieldbus type: CC-Link, PVC jacket,Brown, shielded, 3X20 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- PLTC 300V
- UL/CSA AWM 300V
- CMX OUTDOOR 300V
- CM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 3 |
| Conductor size | 20 AWG [Similar to 0.50 mm²] |
| Fieldbus Protocol | CC-Link |
| Cable diameter | Ø 8.38 mm |
| Cable jacket | PVC, Brown |
| Shield | Aluminum/polyester (OUT) |
| Shield | BraidDrainFoil |
| UL Approvals | UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, UL 758 AWM 2464 |
| CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CM, CSA FT4 |
| Compliances | RoHS, CE |

