Product YEL,TPE,4X22,ITC
Instrumentation Tray Cable
Reelfast™ Bulk Cable
Ident. no.: RF51132- Instrumentation Tray Cable
- Yellow TPE jacket, 4X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved
- ITC 150V
- PLTC 300V
- UL/CSA AWM 300V
- CMX OUTDOOR 300V
- CMG 300V

Technical Data
Cable Platform | Instrumentation Tray Cable |
Number of Conductors | 4 |
Conductor size | 22 AWG [Similar to 0.34 mm²] |
Cable diameter | Ø 5.33 mm |
Cable jacket | TPE, Yellow |
Special Features | Weldlife Cable |
UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II, UL 758 AWM 2661 |
CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
Compliances | RoHS, CE |