Product TEA,TPE,2UTPX24,CM,EN,CAT5E,SND
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF51210- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, TPE jacket, Teal, 2UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved
- UL AWM 600V
- UL/CSA CMX OUTDOOR 300V
- CM 300V

General data
| EAN | 4047101672800 |
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 2269.6 g |
Technical Data
| Cable Platform | Industrial Ethernet Cable |
| Number of Conductors | 4 |
| Fieldbus Protocol | Ethernet CAT5E |
| Cable diameter | Ø 6.1 mm |
| Cable jacket | TPE, Teal |
| UL Approvals | UL 444 CMX OUTDOOR-CM, UL 758 AWM 2463 |
| CSA Approvals | CMX OUTDOOR-CM |
| Compliances | RoHS, CE |

