Product BLK,PVC,4STPX24,S-DB,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51264- Shielded Twisted Pair
- General Purpose Cable
- Black PVC jacket, shielded, 4STPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 8 |
Cable diameter | Ø 6.6 mm |
Cable jacket | PVC, Black |
Shield | BraidDrain |
UL Approvals | UL 758 AWM 2517 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |