Product BLK,PVC,4STPDX22,S-DB,ITC
Instrumentation Tray Cable
Reelfast™ Bulk Cable
Ident. no.: RF51276- Shielded Twisted Pair
- Instrumentation Tray Cable
- Black PVC jacket, shielded, 4STPDX22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- ITC 150V
- PLTC 300V
- UL/CSA AWM 300V
- CMX OUTDOOR 300V
- CMG 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Instrumentation Tray Cable |
| Number of Conductors | 8 |
| Cable diameter | Ø 8.51 mm |
| Cable jacket | PVC, Black |
| Shield | BraidDrain |
| UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II, UL 758 AWM 2517 |
| CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
| Compliances | RoHS |

