Product BLK,TPE,4X8,TCERDB
Power Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF51279- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 4X8 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4
- WTTC 1000V
- TC 600V
- UL AWM 600V
- CIC/TC 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Cable Platform | Power Tray/Exposed Run/Direct Burial Cable |
| Number of Conductors | 4 |
| Conductor size | 8 AWG [Similar to 10.00 mm²] |
| Cable diameter | Ø 18.8 mm |
| Cable jacket | TPE, Black |
| UL Approvals | UL 2277 WTTC, UL 1277 TC, Exposed Run, Direct Burial, Sunlight Resistant, Oil Res I, Oil Res II, UL 758 AWM 2586 |
| CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Sunlight Resistant |
| Compliances | RoHS, CE |

