Product GRY,PVC,6STPDX24,S-FDB,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51349- Shielded Twisted Pair
- General Purpose Cable
- Gray PVC jacket, shielded, 6STPDX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 12 |
| Cable diameter | Ø 8.51 mm |
| Cable jacket | PVC, Gray |
| Shield | Foil (OUT) |
| Shield | BraidDrainFoil |
| UL Approvals | UL 758 AWM 2517 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

