Product BLK,PVC,2X12,TCDB
Power Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF51380- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, 2X12 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4
- WTTC 1000V
- TC 600V
- CIC/TC 600V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | Power Tray/Exposed Run/Direct Burial Cable |
Number of Conductors | 2 |
Conductor size | 12 AWG [Similar to 4.00 mm²] |
Cable diameter | Ø 10.01 mm |
Cable jacket | PVC, Black |
UL Approvals | UL 2277 WTTC, UL 1277 TC, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Sunlight Resistant |
Compliances | RoHS, CE |