Product BLK,TPU,3X24,AWM,V2
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51399- General Purpose Cable
- TPU jacket, Black, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1090, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 3 |
| Conductor size | 24 AWG [Similar to 0.25 mm²] |
| Cable diameter | Ø 3.2 mm |
| Cable jacket | TPU, Black |
| UL Approvals | UL 758 AWM 20549 |
| CSA Approvals | CSA AWM I A/B, CSA FT1 |
| Compliances | RoHS, CE |

