Product BLK,PVC,8STPDX22+1X18,S-FD,PVC,IAA,ITC
Armorfast™ Instrumentation Cable
Reelfast™ Bulk Cable
Ident. no.: RF51419- Shielded Twisted Pair
- Interlocked Aluminum Armor
- Armorfast™ Instrumentation Cable
- Black PVC jacket, cable armor: IAA, shielded, 8STPDX22+1X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- ITC 150V
- PLTC 300V
- CMG 300V
- ACIC 300V

Technical Data
Cable Platform | Armorfast™ Instrumentation Cable |
Number of Conductors | 17 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 19.81 mm |
Cable jacket | PVC, Black |
Shield | Aluminum/polyester (OUT) |
Shield | DrainFoil |
UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, UL 444 CMG |
CSA Approvals | CMG, CSA C22.2 No.239 ACIC, CSA FT1, CSA FT4, Sunlight Resistant |
Compliances | RoHS, CE |