Product WHT,TPV,3X20
Washdown Cable
Reelfast™ Bulk Cable
Ident. no.: RF51440- Washdown Cable
- White TPV jacket, 3X20 AWG
- -40 Cold Bend Rating
- 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Washdown Cable |
| Number of Conductors | 3 |
| Conductor size | 20 AWG [Similar to 0.50 mm²] |
| Cable diameter | Ø 5.13 mm |
| Cable jacket | TPV, White |
| Compliances | RoHS |

