Product TEA,TPE,4UTPX24,S-FDB,CM,EN,CAT5E,SLD
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF51463- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 4UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- UL AWM 600V
- UL/CSA CMX OUTDOOR 300V
- CM 300V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | Industrial Ethernet Cable |
Number of Conductors | 8 |
Fieldbus Protocol | Ethernet CAT5E |
Cable diameter | Ø 7.24 mm |
Cable jacket | TPE, Teal |
Shield | Aluminum/polyester (OUT) |
Shield | BraidDrainFoil |
Special Features | Shielded |
UL Approvals | UL 444 CMX OUTDOOR-CM, UL 758 AWM 2463 |
CSA Approvals | CMX OUTDOOR-CM |
Compliances | RoHS, CE |