Product GRN,TPE,2UTPX22,S-BF,ITC,PN,CAT5E,SLD
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF51604- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: PROFINET, Green TPE jacket, shielded, 2UTPX22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL1685, FT1
- ITC 150V
- PLTC 300V
- UL AWM 600V

General data
| EAN | 4047101705607 |
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Industrial Ethernet Cable |
| Number of Conductors | 4 |
| Fieldbus Protocol | PROFINET |
| Cable diameter | Ø 7.75 mm |
| Cable jacket | TPE, Green |
| Shield | Aluminum/polyester (OUT) |
| Shield | BraidFoil |
| UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, Oil Res I, Oil Res II, UL 758 AWM 2463 |
| Compliances | RoHS, CE |

