Product BLK,PVC,4X16,STOOW,MSHA
Flexible Service Cable
Reelfast™ Bulk Cable
Ident. no.: RF51626- Flexible Service Cable
- Black PVC jacket, 4X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2
- UL/CSA STOOW 600V

Technical Data
Cable Platform | Flexible Service Cable |
Number of Conductors | 4 |
Conductor size | 16 AWG [Similar to 1.50 mm²] |
Cable diameter | Ø 10.8 mm |
Cable jacket | PVC, Black |
UL Approvals | UL 62 STOOW, Sunlight Resistant, -40C Cold Bend, Oil Res UL 62 |
CSA Approvals | UL 62 STOOW, Sunlight Resistant, -40C Cold Bend, UL 62 Oil Res, CSA FT2 |
Additional Approvals | MSHA |
Compliances | RoHS, CE |