Product BLK,PVC,8X22,S-FDB,ITC
Instrumentation Tray Cable
Reelfast™ Bulk Cable
Ident. no.: RF51644- Instrumentation Tray Cable
- Black PVC jacket, shielded, 8X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- ITC 150V
- PLTC 300V
- UL/CSA AWM 600V
- CMX OUTDOOR 300V
- CMG 300V

Technical Data
Cable Platform | Instrumentation Tray Cable |
Number of Conductors | 8 |
Conductor size | 22 AWG [Similar to 0.34 mm²] |
Cable diameter | Ø 8 mm |
Cable jacket | PVC, Black |
Shield | Aluminum/polyester (OUT) |
Shield | BraidDrainFoil |
UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II, UL 758 AWM 2586 |
CSA Approvals | CSA AWM I/II A/B, CMX OUTDOOR-CMG, CSA FT4 |
Compliances | RoHS |