Product BLK,TPE,4X14,TCERDB,STOOW
Power Tray/Exposed Run/Direct Burial Cable
Ident. no.: RF51672- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 4X14 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4
- WTTC 1000V
- TC 600V
- UL STOOW 600V
- CIC/TC 600V

Technical Data
Cable Platform | Power Tray/Exposed Run/Direct Burial Cable |
Number of Conductors | 4 |
Conductor size | 14 AWG [Similar to 2.50 mm²] |
Cable diameter | Ø 15.37 mm |
Cable jacket | TPE, Black |
Special Features | Tray cableExposed run |
UL Approvals | UL 2277 WTTC, UL 1277 TC, Exposed Run, Direct Burial, Sunlight Resistant, Oil Res I, Oil Res II, UL 62 STOOW, -40C Cold Bend |
CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT2, CSA FT4, Sunlight Resistant |
Compliances | RoHS, CE |