Product YEL,TPE,12X16,TCERDB
Power Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF51714- Power Tray/Exposed Run/Direct Burial Cable
- Yellow TPE jacket, 12X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4
- WTTC 1000V
- TC 600V
- UL AWM 600V
- CIC/TC 600V

Technical Data
Cable Platform | Power Tray/Exposed Run/Direct Burial Cable |
Number of Conductors | 12 |
Conductor size | 16 AWG [Similar to 1.50 mm²] |
Cable diameter | Ø 14.61 mm |
Cable jacket | TPE, Yellow |
Special Features | Weld spatter resistantWeldlife CableTray cableExposed run |
UL Approvals | UL 2277 WTTC, UL 1277 TC, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II, UL 758 AWM 2586 |
CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Sunlight Resistant |
Compliances | RoHS, CE |