Product BLU,PVC,4X18,S-DF,ITCERDB
Instrumentation Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF51727- Instrumentation Tray/Exposed Run/Direct Burial Cable
- Blue PVC jacket, shielded, 4X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- ITC 150V
- PLTC 300V
- CIC 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 4539.2 g |
Technical Data
| Cable Platform | Instrumentation Tray/Exposed Run/Direct Burial Cable |
| Number of Conductors | 4 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 8.38 mm |
| Cable jacket | PVC, Blue |
| Shield | Aluminum/polyester (IN) |
| Shield | DrainFoil |
| UL Approvals | UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
| CSA Approvals | CSA C22.2 No.239 CIC, CSA FT1, CSA FT4, Sunlight Resistant |
| Compliances | RoHS, CE |

